Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
PRT-11710 |
6.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
SparkFun Level Translator Breakout - PCA9306
BOB-11955 |
15 |
2
Cannot be ordered at this time. |
|
Total: 36.2 |