Customer #586997's Wish List from Cart

by Member #586997

Favorited Favorite 0

haptic compass belt

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Transistor - NPN (P2N2222A)
Retired COM-12852
17.28
You save:
0.72 (4%)
36   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
10.44
You save:
0.36 (3%)
36   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
8.64
You save:
0.36 (4%)
36   
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
35 2   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
44.85 3   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
59.85 3   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
77.04
You save:
3.96 (5%)
36   
Total: 254.75