Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit for Arduino - V3.1
KIT-12001 |
99.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (cross-lock, ESD Safe)
TOL-12572 |
4.5 | 1 | |
Tweezers - Straight (Cross-Lock, ESD Safe)
TOL-12573 |
4.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Beginning Embedded Electronics - Power Supply Kit
KIT-08373 |
30.3 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
SparkFun Inventor's Kit Parts Refill Pack
LAB-11479 |
24.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron Variable Temperature 50W
TOL-12724 |
24.95 |
1
Cannot be ordered at this time. |
|
Hakko FX888D Soldering Station
TOL-11704 |
99.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 | |
Total: 419.3 |