by Nate
Parts for app development
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
99.75 |
5
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
16.5 | 3 | |
Arduino and Breadboard Holder
DEV-11235 |
14.85 | 3 | |
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
|
WAV Trigger
WIG-12000 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Power Driver Shield Kit
DEV-10618 |
25.5 |
1
Cannot be ordered at this time. |
|
LED RGB Strip - Addressable, Bare (1m)
COM-12025 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Weather Shield
DEV-12081 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Ardumoto - Motor Driver Shield
DEV-09815 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFi Shield - CC3000
DEV-12071 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
7.9 |
2
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
10.5 | 6 | |
SparkFun Bluetooth Mate Silver
WRL-12576 |
55.9 |
2
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
4.2 | 2 | |
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-11931 |
11.9 |
2
Cannot be ordered at this time. |
|
Total: 514.75 |