These are items requested for MHacks IV.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
828 | 30 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
295.8
You save: 32.7 (10%) |
30 | |
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
615
You save: 32.5 (5%) |
50 | |
RN42-XV Bluetooth Module - PCB Antenna
WRL-11601 |
199.6 |
8
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
123 | 6 | |
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
SEN-11977 |
149.7 |
6
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
235.35
You save: 12.15 (5%) |
45 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
33.3
You save: 1.7 (5%) |
10 | |
Raspberry Pi - Model B+
DEV-12994 |
239.7 |
6
Cannot be ordered at this time. |
|
Arduino Due
DEV-11589 |
48.95 |
1
Cannot be ordered at this time. |
|
SparkFun MegaShield Kit
DEV-09346 |
17.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
124.75 |
5
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
53.9 | 2 | |
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
80.85 | 3 | |
Thin Speaker
COM-10722 |
4.75 |
5
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
10.5 | 5 | |
LED - Infrared 950nm
COM-09349 |
21 | 20 | |
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 | |
FlexiForce Pressure Sensor - 1lb.
SEN-08713 |
21.5 | 1 | |
Force Sensitive Resistor - Small
SEN-09673 |
7.5 | 1 | |
SparkFun Electret Microphone Breakout
BOB-09964 |
15.9 |
2
Cannot be ordered at this time. |
|
DC Brushless Fan-- 50x50x10mm
COM-09648 |
14.85 |
3
Cannot be ordered at this time. |
|
SparkFun OpAmp Breakout - LMV358
BOB-09816 |
29.75 | 5 | |
Raspberry Pi - GPIO Ribbon Cable (6")
CAB-11489 |
0.75
You save: 2.2 (75%) |
1
Cannot be ordered at this time. |
|
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
23.85 |
3
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
Banana to Banana Cables
CAB-00507 |
5.5 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Arduino Mega 2560 R3
DEV-11061 |
145.2 | 3 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
5.25 | 5 | |
Diffused LED - RGB 10mm
COM-11120 |
23 | 20 | |
EasyDriver Stepper Motor Driver
ROB-10267 |
44.85 |
3
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
52.5 | 3 | |
Rotary Encoder - Illuminated (RGB)
COM-10982 |
14.85 |
3
Cannot be ordered at this time. |
|
Battery Holder - 4xAA Square
PRT-00552 |
10.5 | 5 | |
9V Snap Connector
PRT-00091 |
8.75 | 5 | |
Total: 3538.1 |