Stuff I want

by chansuke

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
19.75 5   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
24.75 5   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
15.75 15   
Mini Pushbutton Switch
In stock COM-00097
9 20   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
13.5 3   
Jumper Wires Premium 6" Mixed Pack of 100
15 available PRT-09194
53.9 2   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
13 2   
LED Tactile Button- White
In stock COM-10439
6.75 3   
Metal Pushbutton - Latching (16mm, White)
In stock COM-11975
13 2   
Key Switch - Small
Retired COM-10445
1.9 2   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
7.5 15   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
7.5 15   
10 Segment LED Bar Graph - Blue
34 available COM-09937
2.25 1   
Total: 264.15