Compatible batteries for single-cell battery management products

by a_cavis

Favorited Favorite 0

These single-cell lithium polymer batteries are compatible with our Sunny Buddy charge controller, our LiPo Basic chargers (mini-USB and micro-USB), the LiPoly Charger, the Power Cell, the LiPower and LiPower shield, and Lilypad products (like the Lilypad Simple)

40mAh & 110 mAh lithium polymer batteries should be charged at less than 500mA (using the selectable jumper on the LiPoly Charger or the built-in circuit on the Lilypad Simple family of boards)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Total: 72.75