by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
80.85 | 3 | |
Diagonal Cutters
TOL-08794 |
78.3
You save: 4.2 (5%) |
30 | |
Soldering Iron Stand
TOL-09477 |
185.4
You save: 9.6 (5%) |
30 | |
Soldering Iron Variable Temperature 50W
TOL-12724 |
711
You save: 37.5 (5%) |
30
Cannot be ordered at this time. |
|
Brass Sponge
TOL-08964 |
99.9
You save: 5.1 (5%) |
30 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
78.3
You save: 4.2 (5%) |
30 | |
SparkFun Safety Glasses
SWG-11046 |
148.5 | 30 | |
SparkFun Mini Screwdriver
TOL-09146 |
30
You save: 1.5 (5%) |
30 | |
Total: 1412.25 |