HTX Aug 2014

by Member #39496

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
319.5 10   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
71.8 20   
Cannot be ordered at this time.
Servo Extension - CAT6 (non-boosted)
Retired ROB-12176
79.9 10   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
47.8 4   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
119.8 4   
Cannot be ordered at this time.
Servo Gear - Hitec (20T; Metal)
Retired ROB-12142
89.94 6   
Cannot be ordered at this time.
Servo Gear - Hitec (12T; Metal)
Retired ROB-12258
89.94 6   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 0.5" Bore)
Retired ROB-12228
155.88 12   
Cannot be ordered at this time.
Servo Gear - Hitec (16T; Metal)
Retired ROB-12389
89.94 6   
Cannot be ordered at this time.
Shaft Spacer - 1/4"
Retired ROB-12350
16.9 10   
Cannot be ordered at this time.
CAT 6 Cable - 1ft
Retired CAB-08918
19.5 10   
Cannot be ordered at this time.
CAT 6 Cable - 3ft
Only 10 left! CAB-08915
21 10   
Servo Extension - CAT6 (boosted)
Retired ROB-12272
129.9 10   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
155.88 12   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - 360° Rotation (7:1 Ratio)
Retired ROB-12603
349.95 5   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 0.25" Bore)
Retired ROB-12158
155.88 12   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun Real Time Clock Module
Only 5 left! BOB-12708
17.5 1   
Breakout Board for XBee Module
In stock BOB-08276
17.5 5   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Total: 2208.36