Super awesome wishlist

by Ben Thomas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
RFID USB Reader
Retired SEN-08852
24.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
9.75 5   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
39.9 2   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Total: 132.45