Customer #589725's Wish List from Cart

by Member #589725

Favorited Favorite 0

Purchasing techpro

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun AVR ISP Shield - PTH Kit
Retired DEV-11168
19.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
6.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
154.64
You save:
17.16 (10%)
4   
Cannot be ordered at this time.
Total: 330.79