Intro e-Sewing Pack

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
21 10   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
47
You save:
2.5 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
79 20   
LilyTiny
Out of stock DEV-10899
56.5
You save:
3 (5%)
10   
Total: 224.5