FamiLAB Soldering Classes - High

Favorited Favorite 0

This is the "high option" FamiLAB soldering class supplies wish list - it's a "pie in the sky, we can have anything we want" list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888D Soldering Station
Retired TOL-11704
3998 40   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
92.5 5   
Solder Tip Tinner and Cleaner
Retired TOL-08966
69.75 5   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
302
You save:
16 (5%)
40   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
27.5 10   
Solder Leaded - 15-gram Tube
In stock TOL-09162
324.8
You save:
35.2 (10%)
160   
Solder Leaded - 100-gram Spool
In stock TOL-09161
130 20   
Third Hand
27 available TOL-09317
416
You save:
22 (5%)
40   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
171.2
You save:
8.8 (5%)
40   
Solder Vacuum
Retired TOL-00082
11.85 3   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
330 20   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
382.5 3   
Cannot be ordered at this time.
Total: 6256.1