Generic

by Member #593065

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
2.25 5   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.52
You save:
1.48 (74%)
4   
Total: 27.57