SmartBOB and Logging Controller

by Member #471282

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
DC Barrel Jack - Panel Mount
Retired PRT-10785
7.9 2   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
22 4   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
31.6 8   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
17.85 3   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
73.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
13 2   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
13 2   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
3.8 4   
Total: 284.3