Order_09_08_2014

by Member #79863

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
11 20   
Jumper Wire - JST to Molex
Retired PRT-08598
30 20   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
39.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
90.35 13   
Cannot be ordered at this time.
Total: 193.75