Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
IR Control Kit Retail
RTL-11761 |
9.95 |
1
Cannot be ordered at this time. |
|
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
RF Link Transmitter - 434MHz
WRL-10534 |
5.5 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Red)
COM-08546 |
1.25 | 1 | |
LED Matrix Kit
DEV-11861 |
9.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 | |
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
Joystick Shield Kit Retail
RTL-09895 |
13.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
3.5 | 2 | |
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
HDMI to VGA Adapter
CAB-12613 |
18.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
SparkFun Pi Wedge
KIT-12652 |
6.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
DEV-12996 |
8.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B+ (8GB Bundle)
DEV-12995 |
49.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Solder Vacuum
TOL-00082 |
3.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
SparkFun Inventor's Kit Parts Refill Pack
LAB-11479 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino - V3.1
KIT-12001 |
99.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
BWSN Basics Kit
KIT-10413 |
115.95 |
1
Cannot be ordered at this time. |
|
GPS Shield Retail Kit
RTL-12855 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 | |
SparkFun Sensor Kit
DEV-12797 |
139.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Rover 5 Motor Driver Board
ROB-11593 |
24.95 |
1
Cannot be ordered at this time. |
|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
SparkFun Ethernet Shield - Retail
RTL-11388 |
41.95 |
1
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
CAT 6 Cable - 10ft
CAB-08917 |
2.95 |
1
Cannot be ordered at this time. |
|
IntelĀ® Galileo
DEV-12720 |
79.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Quad-band Cellular Duck Antenna SMA
CEL-00675 |
8.95 | 1 | |
RFID Starter Kit - Retail
RTL-11839 |
49.95 |
1
Cannot be ordered at this time. |
|
LCD Button Shield
DEV-11851 |
12.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Green)
PRT-12046 |
18 | 4 | |
SparkFun Beginner Parts Kit
KIT-10003 |
39.9 |
2
Cannot be ordered at this time. |
|
SparkFun Essential Sensor Kit
SEN-12862 |
43.95 |
1
Cannot be ordered at this time. |
|
SparkFun VKey Voltage Keypad
PRT-12080 |
14.95 |
1
Cannot be ordered at this time. |
|
Solar Cell Huge - 5.2W
PRT-09241 |
49.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
|
Sunny Buddy - MPPT Solar Charger
PRT-12084 |
24.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
19.9 | 2 | |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
13 | 2 | |
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
37.5 | 1 | |
Total: 1503.4 |