Product | Subtotal | Qty | |
---|---|---|---|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Solder Leaded - 15-gram Tube
TOL-09162 |
2.25 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-11354 |
0.3 |
1
Cannot be ordered at this time. |
|
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Total: 79.35 |