e-textile Mask 15 students

by Gella

Favorited Favorite 0

Not included - felt, elastic, and decorative accents

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
70.5
You save:
3.75 (5%)
15   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
31.5 15   
LilyPad LED White (5pcs)
Retired DEV-10081
11.85 3   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Needle Set
In stock TOL-10405
10.5 5   
Total: 136.2