pro

by Member #594729

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
65 2   
RFID Tag (125kHz)
Retired COM-08310
19.5 10   
Cannot be ordered at this time.
SparkFun RFID Reader Breakout
In stock SEN-13030
4.2 2   
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
35 10   
Total: 212.68