Customer #34694's Wish List from Cart

by Member #34694

Favorited Favorite 0

Energy Monitor Parts

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
24.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
208
You save:
11 (5%)
20   
SparkFun Inventor's Kit for LabVIEW
Retired KIT-13271
2849
You save:
150 (5%)
20   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
379
You save:
20 (5%)
20   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
45 20   
Banana to Alligator Cable
Out of stock CAB-00509
90 20   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
95.4
You save:
63.6 (40%)
20   
Cannot be ordered at this time.
USB Mini-B Cable - 6"
26 available CAB-13243
42 20   
Break Away Headers - Straight
In stock PRT-00116
35 20   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
110 20   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
139.4 20   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack V3.2
Retired LAB-13109
1100 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
99.8 4   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
71 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit for MicroView
Retired KIT-13205
59.95
You save:
15 (20%)
1   
Cannot be ordered at this time.
SparkFun Mini Inventor's Kit for Redboard
Retired DEV-13160
49.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Only 14 left! LCD-13733
60 1   
Raspberry Pi 2 Starter Kit
Retired KIT-13673
89.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Ding and Dent Production Builds
Retired DD-13265
29.5 10   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
13.9 2   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
63 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
20 available PRT-09194
26.95 1   
Total: 5797.9