Actobotics 1

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Channel Tube Clamp - 1" Bore
Retired ROB-12270
11.98 2   
Cannot be ordered at this time.
Tube - Stainless (1"OD x 12"L x 0.88"ID)
Retired ROB-12253
11.99 1   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
11.98 2   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 6mm Bore)
Retired ROB-12140
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 6mm Bore)
Retired ROB-12248
12.99 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 12"L x 0.82"ID)
Retired ROB-12197
4.49 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Continuous Rotation (7:1 Ratio)
Retired ROB-12608
49.99 1   
Cannot be ordered at this time.
Clamping Hub - 5mm Bore
Retired ROB-12361
7.99 1   
Cannot be ordered at this time.
Clamping Hub - 6mm Bore
Retired ROB-12264
7.99 1   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
9.98 2   
Cannot be ordered at this time.
Channel Bracket C
Retired ROB-12266
3.99 1   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
5.99 1   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle (short)
Retired ROB-12287
1.99 1   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
6.36 4   
Cannot be ordered at this time.
Aluminum Channel - 3.0"
Retired ROB-12498
3.99 1   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
4.99 1   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Single Channel - Flat Bracket
Retired ROB-12246
1.29 1   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
3.99 1   
Cannot be ordered at this time.
Crossover Plate A
Retired ROB-12194
5.99 1   
Cannot be ordered at this time.
Allen Screw Kit
Retired TOL-11731
0.95 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
7.5 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
5.99 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount E)
Retired ROB-12433
5.99 1   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
4.99 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Angle Bracket A
Retired ROB-12593
9.98 2   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
13.47 3   
Cannot be ordered at this time.
Aluminum Channel - 1.50"
Retired ROB-12383
11.96 4   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
9 2   
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
9.98 2   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
14.97 3   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
7.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
4.99 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
9.99 1   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
1.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Channel Bracket A
Retired ROB-12243
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 4.00"L)
Retired ROB-12118
2.19 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3/16"
Retired ROB-12127
4.99 1   
Cannot be ordered at this time.
Total: 372.51