bfa

by Member #334255

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
39.5 10   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
Needle Set
In stock TOL-10405
21 10   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
LED String Lights - RGB (10M)
Retired COM-11756
39.9 2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
129.5 10   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
20.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Breadboard - Giant
In stock PRT-12614
107.5 5   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
79 20   
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Robotics: Discover the Science and Technology of the Future
Retired BOK-11499
13.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
59.7 6   
Total: 776.7