RFID

by Josh C

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Total: 71.9