Nifty Things

by Member #565446

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
7.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Tiny AVR Programmer
33 available PGM-11801
17.5 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Pi Desktop
Retired DEV-14354
49.99 1   
Cannot be ordered at this time.
Odev Dynamo Lantern Kit
Retired KIT-14501
14.99 1   
Cannot be ordered at this time.
Odev Geo Robot Kit
Retired KIT-14485
19.99 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Total: 305.26