Hackaway MC Module 2

by sjhaluck

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor - Sharp GP2Y0A21YK
20 available SEN-00242
14.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Magician Chassis
Retired ROB-12866
14.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Schottky Diode
In stock COM-10926
2 8   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Piezo Element
In stock SEN-10293
1.6 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.25 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
5.95 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Angle Bracket - 4-40
In stock PRT-10228
2.2 4   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Gyro Breakout - LPY503AL (Dual 30°/s)
Retired SEN-11341
29.95 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Total: 135.25