by Gella
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
223
You save: 24.5 (10%) |
50
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
100
You save: 5 (5%) |
50 | |
Needle Set
TOL-10405 |
35.7 | 17 | |
LilyPad LED White (5pcs)
DEV-10081 |
106.8
You save: 11.7 (10%) |
30
Cannot be ordered at this time. |
|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Total: 517 |