BME60A Order List - University of California, Irvine

Favorited Favorite 0

*Please also order 2 of these sensors: http://www.digikey.com/product-detail/en/OPT101PG4/296-36066-5-ND/1899803

*Please buy this version of Labview: http://www.studica.com/labview-student-edition-software-suite.html

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Infrared 850nm
Retired COM-09469
2.85 3   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - Super Bright Green (25 pack)
In stock COM-09661
8.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Total: 71.75