by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit for Arduino - V3.1
KIT-12001 |
99.95 |
1
Cannot be ordered at this time. |
|
SparkFun Digital Sandbox
DEV-12651 |
52.5 |
1
Cannot be ordered at this time. |
|
SparkFun PicoBoard
WIG-11888 |
45.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Makey Makey Deluxe Kit
WIG-11519 |
44.95
You save: 15 (25%) |
1
Cannot be ordered at this time. |
|
LilyTwinkle ProtoSnap
DEV-11590 |
9.95
You save: 9.55 (49%) |
1
Cannot be ordered at this time. |
|
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
SparkFun Learn to Solder - Simon Says
KIT-11202 |
44.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
21 | 10 | |
Total: 330.1 |