E-textile Basics Lab Pack (LAB-13165)

by M-Short

Favorited Favorite 1

"The E-textile Basics Lab Pack is a basic wearables learning kit that can easily get you and a group of peers or students into the the world of e-textiles without having to deal with any programming or code. With this kit you will be able to learn how to sew in a variety of LEDs and other basic electronics into any fabric, power them, and make them twinkle within a few minutes!"

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
47
You save:
2.5 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
21 10   
Needle Set
In stock TOL-10405
21 10   
LilyPad LED White (5pcs)
Retired DEV-10081
15.8 4   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
7.9 2   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
Total: 232.4