Studentprojects

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
2.95 1   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
1.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Spring Terminals - PCB Mount (3-pin, right-angle)
Retired PRT-10655
1.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Total: 88.75