Product | Subtotal | Qty | |
---|---|---|---|
Solder Lead Free - 15-gram Tube
TOL-09163 |
3.95 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad Rainbow LED (strip of 7 colors)
DEV-11842 |
5.95 |
1
Cannot be ordered at this time. |
|
Pocket AVR Programmer
PGM-09825 |
18.5 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
5.95 | 1 | |
LilyPad Arduino Simple Board
DEV-10274 |
23.5 |
1
Cannot be ordered at this time. |
|
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 | |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 | |
LilyPad Tri-Color LED
DEV-08467 |
3.5 |
1
Cannot be ordered at this time. |
|
LilyPad Pixel Board
DEV-11891 |
3.95 |
1
Cannot be ordered at this time. |
|
Conductive Yarn - 300m/100g
DEV-12806 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 132.55 |