Robot Zombie

by Improvised Dynamics

Favorited Favorite 0

3D model for assembly is located at 3D Content Central.
Looks like registration on 3DCC is required to view (sorry).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pulley - Hub Mount (2.0"; 0.5" Bore)
Retired ROB-12109
7.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 4"L)
Retired ROB-12165
1.49 1   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
4.49 1   
Cannot be ordered at this time.
Tube - Stainless (1"OD x 2.0"L x 0.88"ID)
Retired ROB-12208
2.59 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
15.98 2   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 1.50"L)
Retired ROB-12296
1.29 1   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
15.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
5.99 1   
Cannot be ordered at this time.
Shaft Spacer - 1/4"
Retired ROB-12350
1.69 1   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
5.99 1   
Cannot be ordered at this time.
Precision Gearmotor - 15 RPM (6-12V)
Retired ROB-12452
34.95 1   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
4.99 1   
Cannot be ordered at this time.
Aluminum Channel - 15"
Retired ROB-12500
11.99 1   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
4.7 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
2.1 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Total: 249.55