Art Project

by Member #587056

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTwinkle
In stock DEV-11364
241.2
You save:
26.55 (10%)
45   
Pocket AVR Programmer
In stock PGM-09825
416.25
You save:
46.25 (10%)
25   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
4.95 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
50
You save:
2.5 (5%)
25   
Tiny AVR Programmer
Only 2 left! PGM-11801
393.75
You save:
43.75 (10%)
25   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
25
You save:
1.25 (5%)
25   
LilyPad Light Sensor
Retired DEV-08464
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
89
You save:
9.75 (10%)
25   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
18.9
You save:
1 (5%)
10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
47.4 12   
Total: 1430.35