Peter Radecki supplies

by Member #199956

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
5.5 2   
Banana to IC Hook Cables
In stock CAB-00506
11 2   
Banana to Banana Cables
In stock CAB-00507
55 10   
IC Hook Test Leads
Only 1 left! CAB-00501
9.95 1   
IC Hook to IC Hook Cables
Retired CAB-00502
11.85 3   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
5.9 2   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
4.25 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Alligator to Alligator Cables
Retired CAB-08927
8.85 3   
Cannot be ordered at this time.
USB Cable Extension - 6 Foot
Retired CAB-00517
22.5 5   
Cannot be ordered at this time.
Banana to Alligator Cable
In stock CAB-00509
9 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
13.5 3   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Heatsink Compound
Only 10 left! PRT-09599
7.35 3   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
5.9 2   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
7 2   
Breadboard - Classic
28 available PRT-00112
10.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
5.25 5   
Total: 250.1