ROBOT

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
13 2   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
7.99 1   
Cannot be ordered at this time.
MicroRax - Elbow Hinge
Retired PRT-11292
2.95 1   
Cannot be ordered at this time.
IntelĀ® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
119.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
98.85 3   
Cannot be ordered at this time.
T'Rex Robot/Motor Controller
Retired ROB-12075
74.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
49.9 2   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
SparkFun Static Sticker
Retired RTL-11004
3.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
52.5 3   
Cannot be ordered at this time.
ComMotion Motor Driver Shield
Retired ROB-13257
44.95 1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Total: 1109.58