REAV

by Member #412140

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
24.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Flex Sensor 2.2"
Out of stock SEN-10264
71.7 6   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Total: 173