Sparkfun's Beehive Brain

by Knutson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Enabled 20x4 LCD - Black on Green 5V
In stock LCD-09568
29.95 1   
Humidity and Temperature Sensor - RHT03
In stock SEN-10167
9.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
26.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
In stock WRL-00558
9.95 1   
Interface Cable RP-SMA to U.FL
In stock WRL-00662
4.95 1   
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
4.95 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
3.8 4   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Total: 195.85