FamiLAB Soldering Classes - Low

Favorited Favorite 0

This is the "low option" FamiLAB soldering class supplies wish list - it's a more realistic list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
165 10   
Solder Vacuum
Retired TOL-00082
11.85 3   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
45 10   
Third Hand
27 available TOL-09317
219 20   
Solder Leaded - 15-gram Tube
In stock TOL-09162
171.2
You save:
8.8 (5%)
80   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
13.75 5   
Soldering Tip - Plug Type - Conical 1/32"
Retired TOL-09527
150
You save:
8 (5%)
40   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
69.75 5   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
92.5 5   
Solder Leaded - 100-gram Spool
In stock TOL-09161
130 20   
Soldering Station Variable Temperature 50W
Retired TOL-10707
899 20   
Cannot be ordered at this time.
Total: 2094.55