Wishlist 2

by asselinpaul

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Knife
20 available TOL-09200
3.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
1.9 2   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
8.75 5   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Retired SEN-10341
7.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Audio Jack Breakout
Retired PRT-08827
0.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
2.1 2   
Thumb Slide Joystick
In stock COM-09426
7.9 2   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
2.85 3   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
10
You save:
0.5 (5%)
5   
Cannot be ordered at this time.
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
1.5 1   
Cannot be ordered at this time.
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
0.95 1   
Total: 237.1