These are the parts for the Interactive Toy Project.
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Buzzer
DEV-08463 |
29.7 | 6 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
31.6 | 8 | |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
74 |
4
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
18 | 4 | |
LilyPad LED White (5pcs)
DEV-10081 |
75
You save: 4 (5%) |
20
Cannot be ordered at this time. |
|
LilyPad SimpleSnap Protoboard
DEV-10940 |
29.25
You save: 3.25 (10%) |
5
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
18 |
4
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
29.75 | 5 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
60
You save: 3 (5%) |
30 | |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
106.8
You save: 11.7 (10%) |
30
Cannot be ordered at this time. |
|
LilyPad Arduino SimpleSnap
DEV-10941 |
169.75 |
5
Cannot be ordered at this time. |
|
Needle Set
TOL-10405 |
8.4 | 4 | |
Total: 650.25 |