Customer #453590's Wish List from Cart

by Member #453590

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
Teensy 2.0
Retired DEV-12765
15.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
47.8 4   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
Break Away Headers - Straight
In stock PRT-00116
14 8   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
22 4   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
23.8 4   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Teensy++ 2.0
Retired DEV-11781
99.8 4   
Cannot be ordered at this time.
Total: 415.45