by Otzen42
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
Pro Micro - 5V/16MHz
DEV-12640 |
97.5 | 5 | |
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
Trimpot 10K Ohm with Knob
COM-09806 |
5.25 | 5 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
27.5 | 5 | |
Mini Photocell
SEN-09088 |
8 | 5 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
10.5 | 5 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
27.5 | 5 | |
Total: 196.15 |