Polarization_data_acquisition

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Block for Intel® Edison - ADC
Retired DEV-13046
59.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Dual H-Bridge
Retired DEV-13043
3.95
You save:
6 (60%)
1   
Cannot be ordered at this time.
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
BNC Probe Kit
Retired CAB-09486
14.2
You save:
0.75 (5%)
1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
15.9 2   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Solder - 1/4lb Spool (0.032") Special Blend
Only 9 left! TOL-10243
26.95 1   
Needle Nose Pliers
Out of stock TOL-08793
7 2   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
37 2   
SparkFun Analog to Digital Stereo Converter Breakout - PCM1803A
Retired BOB-09365
64.75 5   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
23.85 3   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
35.85 3   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - INA169
In stock SEN-12040
34.5 3   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
26 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
SparkFun PWM Shield
Retired DEV-10615
43.9 2   
Cannot be ordered at this time.
SparkFun OpenSegment Shield - Red (20mm)
Retired DEV-11849
59.85 3   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
83.85 3   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
146.85 3   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
15.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
15.9 2   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
7 2   
Barrel Jack to 2-pin JST
In stock TOL-08734
10.5 3   
DC Barrel Jack Adapter - Male
In stock PRT-10287
10.5 3   
Flush Cutters - Hakko
Retired TOL-11952
13.9 2   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
5.5 2   
Barrel Jack Extension Cable - M-F (6 ft)
In stock COM-11707
6.3 3   
Power Supply - 12V/5V (2A)
Retired TOL-11296
29.85 3   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
71.31
You save:
30.54 (30%)
3   
SparkFun MOSFET Power Controller
In stock PRT-11214
31.5 3   
BNC Connector - Right Angle
In stock PRT-10550
16.5 6   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
5.25 5   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
4.2 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
1.5 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Banana to IC Hook Cables
In stock CAB-00506
22 4   
SparkFun Block for Intel® Edison - UART
Retired DEV-13040
44.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - PWM
Retired DEV-13042
19.9 2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Base
Retired DEV-13045
59.85 3   
Cannot be ordered at this time.
Intel® Edison and Arduino Breakout Kit
Retired DEV-13097
199.9 2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
29.85 3   
Cannot be ordered at this time.
Intel® Edison and Mini Breakout Kit
Retired DEV-13025
224.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
44.85 3   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Console
Retired DEV-13039
44.85 3   
Cannot be ordered at this time.
Intel® Edison
Retired DEV-13024
149.85 3   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
79.8 4   
Cannot be ordered at this time.
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
27 6   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
7.5 3   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
43.8 4   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
10.5 3   
SparkFun Solder-able Breadboard
In stock PRT-12070
16.5 3   
SparkFun ProtoShield Kit
Retired DEV-07914
94.5
You save:
5 (5%)
10   
Cannot be ordered at this time.
P-Channel MOSFET 20V 24A - low Vgs(th)
Retired COM-12901
11.7 6   
Cannot be ordered at this time.
Motor Driver 15A IRF7862PBF
Retired ROB-09107
119.85 3   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
7.5 6   
N-Channel MOSFET 60V 30A
Retired COM-10213
7.5 6   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Dissolved Oxygen Kit
Retired SEN-11194
249.95 1   
Cannot be ordered at this time.
Electrical Conductivity Kit
Retired SEN-12908
199.95 1   
Cannot be ordered at this time.
BNC to Alligator Cable
Out of stock CAB-00504
27.5 5   
Total: 3222.41