LB.334 lab equipment list

by Marc Compere

Favorited Favorite 0

Kathy, these items need purchasing for the LB.334 instrumentation lab. This wish list is $686.27 and your sparkfun account should have a credit of $719.55 from a return we did last semester. This should cover shipping and then-some. Please make sure these arrive on or before August 28th. Thank you, Marc

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
114.4
You save:
6.05 (5%)
11   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
110.4 4   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
45 10   
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
14.85 3   
Cannot be ordered at this time.
LED Tactile Button - Orange
Retired COM-10441
21 10   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
22.5 10   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
9.75 5   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
10.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Female Headers
Out of stock PRT-00115
17.5 10   
Female Header Pack
23 available PRT-11269
21.4
You save:
1.1 (5%)
10   
USB Cable A to B - 6 Foot
In stock CAB-00512
22.5 5   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
21 10   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
8.4 4   
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
6" Digital Calipers
In stock TOL-10997
33 2   
Precision Phillips Set
Retired TOL-00080
7.9 2   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
10.5 10   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
8.25 3   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
6 20   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
9V Alkaline Battery
In stock PRT-10218
11.25 5   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
29.85 3   
Cannot be ordered at this time.
BNC to Alligator Cable
Out of stock CAB-00504
22 4   
Solder Vacuum
In stock TOL-13203
5.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
4.75 5   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
19.5 3   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
17.5 5   
Flush Cutters - Hakko
Retired TOL-11952
62.55 9   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
17.5 5   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
11 20   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Total: 799.65