08-10-2014 shopping list

by Member #549468

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6 Foot
In stock CAB-10215
27.5 5   
USB Cable Extension - 10 Foot
Retired CAB-00518
24.75 5   
Cannot be ordered at this time.
SparkFun FTDI SmartBasic
Retired DEV-12935
59.85 3   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
104.75 5   
Cannot be ordered at this time.
SparkFun Tranciever Breakout - nRF24LU1+ (RP-SMA)
Retired WRL-09034
179.75 5   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
32.85 3   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
Retired WRL-00152
74.75 5   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
149.75 5   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
75 5   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
332
You save:
17.5 (5%)
10   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
47
You save:
2.5 (5%)
10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
69.5 10   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
399 20   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 30AWG (Red, 10M)
Retired PRT-13068
9.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 30AWG (Black, 10M)
Retired PRT-13071
9.9 2   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
SparkFun SD/MMC Card Breakout
In stock BOB-12941
23 2   
SparkFun microSD Transflash Breakout
In stock BOB-00544
27.5 5   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
94.75 5   
Total: 1770.35