Stuff

by Member #102929

Favorited Favorite 0

Stuff to play with. Sensors, data loggers, and the useful stuff that makes it all play nice together.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
4.5 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - X-Large
Retired TOL-11530
1.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
SparkFun SD/MMC Card Breakout
In stock BOB-12941
11.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
4.95 1   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-09571
29.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Bright Yellow (20g)
Retired COM-11557
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
Dot/Bar Display Driver - LM3916 (VU Taper)
Retired COM-12695
2.5 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 337.2