Werkstatt Sequencer Mod

by Byron J.

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SparkPunk Sequencer Kit
Retired KIT-12707
49.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Audio Plug - 3.5mm
In stock COM-11143
0.55 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Total: 77.4