Werkstatt MIDI Interface

by Byron J.

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
11.9 2   
SparkFun MIDI Breakout
Retired BOB-09598
14.95 1   
Cannot be ordered at this time.
MIDI Cable - 3m
Retired CAB-09752
4.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Audio Plug - 3.5mm
In stock COM-11143
0.55 1   
Total: 63.85