Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
Retired COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Red)
31 available COM-08546 |
1.25 |
1
added to your cart |
|
Total: 7.7 |